KWH3010AS1
ADAPTERPLA
item number distance plate
PKW30-3
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LWH(MH)
GROESSE
size
30
WAGENTYP
type of carriage
LWHD..B
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
45 mm
X
fastening surface/rail base without adapting plate
42.0 mm
T
thickness of distance plate
3.0 mm
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
3000 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from above
OW
Clamping width
28.00 mm
A
width
90.0 mm
B
length with seals
128.0 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
7.0 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
72 mm
B1
length without seals
103.5 mm
B2
fixing holes/length
52 mm
B3
fixing holes in the middle/length
52 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
10.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
10.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: KWH3010AS1 -PKW30-3-IKO-LWH(MH)-LWHD..B-30