??
Choix du modèle CAO
hydraulic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Nomenclature
hydraulic clamping
BESTELLNUM
item number
KWH3002AS1A
ADAPTERPLA
item number distance plate
PKW30-3
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
INA
SCHIENTYP
type of guide rail
TKSD(KUSE)
GROESSE
size
30
WAGENTYP
type of carriage
KWSE..-HL
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
45 mm
X
fastening surface/rail base without adapting plate
42.0 mm
T
thickness of distance plate
3.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
3000 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
20.00 mm
A
width
90.0 mm
B
length with seals
128.0 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
7.0 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
72 mm
B1
length without seals
103.5 mm
B2
fixing holes/length
52 mm
B3
fixing holes in the middle/length
44 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
10.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
10.5 mm
Classifications
CNS
Object Properties:
Order Number: KWH3002AS1A -PKW30-3-INA-TKSD(KUSE)-KWSE..-HL-30
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.