??
CAD model selection
hydraulic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Bill of material
hydraulic clamping
BESTELLNUM
item number
KWH2514KS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
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
0.0 mm
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
2200 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
17.60 mm
A
width
70.0 mm
B
length with seals
116.0 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
5.8 mm
C
clearance
mm
E
casing height
29.5 mm
A1
fixing holes/width
57 mm
B1
length without seals
92.0 mm
B2
fixing holes/length
45 mm
B3
fixing holes in the middle/length
45 mm
G
hydraulic connection
G1/8
G2
fixing holes
6.8 mm
G3
fortification fron beneath with
M6
G4
Durchmesser Schraubenkopf von unten
10.4
H2
thread depth outside the middle
9.0 mm
L1
hydraulic connection horizontal
10.0 mm
L2
hydraulic connection vertical
9.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH2514KS1A