KWH2510BS1
ADAPTERPLA
item number distance plate
PKW25-4
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
25
WAGENTYP
type of carriage
LRXDG
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
40 mm
X
fastening surface/rail base without adapting plate
36.0 mm
T
thickness of distance plate
4.0 mm
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
2200 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
13.80 mm
A
width
70.0 mm
B
length with seals
116.0 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
5.8 mm
C
clearance
6.5 mm
E
casing height
29.5 mm
A1
fixing holes/width
57 mm
B1
length without seals
92.0 mm
B2
fixing holes/length
45 mm
B3
fixing holes in the middle/length
45 mm
G
hydraulic connection
G1/8
G2
fixing holes
6.8 mm
G3
fortification fron beneath with
M6
G4
Durchmesser Schraubenkopf von unten
10.4
H2
thread depth outside the middle
9.0 mm
L1
hydraulic connection horizontal
10.0 mm
L2
hydraulic connection vertical
9.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: KWH2510BS1 -PKW25-4-IKO-LRX(MX)-LRXDG-25