您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/kwh_asmtab.prj},{NB=KWH2505AS3 -Bosch Rexroth-R16..(Kugel)-R1621 (SNH)-25},{SORTIERUNG=3},{TABELLE=8.10},{GROESSE=25},{D=40},{X=40.0},{T=0.0},{HALTEKRAFT=1600},{BDRUCK=100},{BDRUCKMAX=110},{OW=13.80},{A=48.0},{B=101.8},{BMAX=92.0},{H1=12.0},{C=6.5},{CC=6.5},{E=33.5},{A1=35},{A2=MIN},{B1=92.0},{B2=50},{B3=50},{DD1=6.0},{G4=0.0},{H2=12.0},{L1=10.0},{L2=12.0},{D4=MIN},{ZZZB1=MIN},{KLEMTYP=KWH25S3},{ARTIKEL=KWH2505AS3},{ADAPTERPLA=},{VERMERK=},{ARTIKELNUM=2505AS3},{ENDDVIS=ohne},{SCHIENHERS=Bosch Rexroth},{SCHIENTYP=R16..(Kugel)},{WAGENTYP=R1621 (SNH)},{ABDECKBAND=nein},{ZZA=U},{ZZB=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Beschreibung},{RICHT=von vorne}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
hydraulic clamping
HELP_VARIABLE
公司
Zimmer Group
描述
KWH active hydraulic clamping with diaphragm - closed with pressure
明细表
hydraulic clamping
BESTELLNUM
item number
KWH2505AS3
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
25
WAGENTYP
type of carriage
R1621 (SNH)
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
40
mm
X
fastening surface/rail base without adapting plate
40.0
mm
T
thickness of distance plate
0.0
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
1600
N
BDRUCK
operating pressure
100
bar
BDRUCKMAX
max. operating pressure
110
bar
RICHT
installation way
from front
OW
Clamping width
13.80
mm
A
width
48.0
mm
B
length with seals
101.8
mm
G1
fastening screw thread
M6
H1
thread depth in the middle
12.0
mm
C
clearance
6.5
mm
E
casing height
33.5
mm
A1
fixing holes/width
35
mm
B1
length without seals
92.0
mm
B2
fixing holes/length
50
mm
B3
fixing holes in the middle/length
50
mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
0.0
H2
thread depth outside the middle
12.0
mm
L1
hydraulic connection horizontal
10.0
mm
L2
hydraulic connection vertical
12.0
mm
分類
CNS
Object Properties:
Order Number:
KWH2505AS3 -Bosch Rexroth-R16..(Kugel)-R1621 (SNH)-25
REACH认证:
Yes
RoHS认证:
Yes
相應設備
No related equipment available
Preview - Generation
預覽
生成CAD模型
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.