KWH2501RS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
HRX
GROESSE
size
25
WAGENTYP
type of carriage
HRX..LC
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
36 mm
X
fastening surface/rail base without adapting plate
36.0 mm
T
thickness of distance plate
0.0 mm
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
2200 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
14.70 mm
A
width
70.0 mm
B
length with seals
116.0 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
5.8 mm
C
clearance
6.5 mm
E
casing height
29.5 mm
A1
fixing holes/width
57 mm
B1
length without seals
92.0 mm
B2
fixing holes/length
45 mm
B3
fixing holes in the middle/length
45 mm
G
hydraulic connection
G1/8
G2
fixing holes
6.8 mm
G3
fortification fron beneath with
M6
G4
Durchmesser Schraubenkopf von unten
10.4
H2
thread depth outside the middle
9.0 mm
L1
hydraulic connection horizontal
10.0 mm
L2
hydraulic connection vertical
9.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: KWH2501RS1A -THK-HRX-HRX..LC-25