??
Wybór modelu CAD
hydraulic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Lista materiałowa
hydraulic clamping and braking element
BESTELLNUM
item number
KBH8510BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
LRX(MX)
GROESSE
size
85
WAGENTYP
type of Carriage
LRX
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
110 mm
X
fastening surface/rail base without adapting plate
110.0 mm
T
thickness of distance plate
mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
27400 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
59.00 mm
A
width
215 mm
B
length with seals
203.5 mm
BMAX
max. length
192.0 mm
G1
fastening screw thread
M20
H1
thread depth in the middle
19.8 mm
C
clearance
16.0 mm
E
casing height
94.0 mm
A1
fixing holes/width
185 mm
A2
fixing holes/width
mm
B2
fixing holes/length
140 mm
B3
fixing holes in the middle/length
140 mm
G
hydraulic connection
G1/4
G2
fixing holes
17.5 mm
G3
fortification fron beneath with
M16
G4
Durchmesser Schraubenkopf von unten
26.0
H2
thread depth outside the middle
35.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
B1
length without seals
192.0
Klasyfikacje
CNS
Object Properties:
Order Number: KBH8510BS1-IKOLRX(MX)-LRX-85
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.