??
Choix du modèle CAO
hydraulic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Nomenclature
hydraulic clamping and braking element
BESTELLNUM
item number
KBH8501JS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
WAGENTYP
type of Carriage
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
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
13700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
70.00 mm
A
width
165 mm
B
length with seals
201.2 mm
BMAX
max. length
201.2 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
19.0 mm
C
clearance
mm
E
casing height
68.0 mm
A1
fixing holes/width
140 mm
A2
fixing holes/width
40 mm
B2
fixing holes/length
95 mm
B3
fixing holes in the middle/length
mm
G
hydraulic connection
G1/4
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
0.0
H2
thread depth outside the middle
19.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
16.0 mm
B1
length without seals
192.0
Classifications
CNS
Object Properties:
Order Number: KBH8501JS1A