??
Choix du modèle CAO
hydraulic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Nomenclature
hydraulic clamping and braking element
BESTELLNUM
item number
KBH6514CS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
WAGENTYP
type of Carriage
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
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
22700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
44.00 mm
A
width
170 mm
B
length with seals
252.2 mm
BMAX
max. length
235.0 mm
G1
fastening screw thread
M16
H1
thread depth in the middle
14.5 mm
C
clearance
mm
E
casing height
76.0 mm
A1
fixing holes/width
142 mm
A2
fixing holes/width
mm
B2
fixing holes/length
110 mm
B3
fixing holes in the middle/length
110 mm
G
hydraulic connection
G1/4
G2
fixing holes
14.5 mm
G3
fortification fron beneath with
M14
G4
Durchmesser Schraubenkopf von unten
22.0
H2
thread depth outside the middle
22.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
B1
length without seals
235.0
Classifications
CNS
Object Properties:
Order Number: KBH6514CS1