??
CAD model selection
hydraulic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Bill of material
hydraulic clamping and braking element
BESTELLNUM
item number
KBH6505BS4
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R187..(roller wide)
GROESSE
size
65
WAGENTYP
type of Carriage
R1872 (BLS)
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
100 mm
X
fastening surface/rail base without adapting plate
100.0 mm
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
22700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
73.20 mm
A
width
200 mm
B
length with seals
249.0 mm
BMAX
max. length
235.0 mm
G1
fastening screw thread
M14
H1
thread depth in the middle
20.0 mm
C
clearance
14.0 mm
E
casing height
86.0 mm
A1
fixing holes/width
172 mm
A2
fixing holes/width
50 mm
B2
fixing holes/length
110 mm
B3
fixing holes in the middle/length
110 mm
G
hydraulic connection
G1/4
G2
fixing holes
12.5 mm
G3
fortification fron beneath with
M12
G4
Durchmesser Schraubenkopf von unten
19.0
H2
thread depth outside the middle
20.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
B1
length without seals
235.0
Classifications
CNS
Object Properties:
Order Number: KBH6505BS4-Bosch RexrothR187..(Rolle breit)-R1872 (BLS)-65