??
Choix du modèle CAO
hydraulic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Nomenclature
hydraulic clamping and braking element
BESTELLNUM
item number
KBH6505BS2
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R18..(roller)
GROESSE
size
65
WAGENTYP
type of Carriage
R1824 (SLH)
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
90 mm
X
fastening surface/rail base without adapting plate
90.0 mm
T
thickness of distance plate
mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
22700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
36.20 mm
A
width
126 mm
B
length with seals
245.1 mm
BMAX
max. length
235.0 mm
G1
fastening screw thread
M16
H1
thread depth in the middle
21.0 mm
C
clearance
14.0 mm
E
casing height
76.0 mm
A1
fixing holes/width
76 mm
A2
fixing holes/width
mm
B2
fixing holes/length
120 mm
B3
fixing holes in the middle/length
120 mm
G
hydraulic connection
G1/4
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
0.0
H2
thread depth outside the middle
21.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
B1
length without seals
235.0
Classifications
CNS
Object Properties:
Order Number: KBH6505BS2-Bosch RexrothR18..(Rolle)-R1824 (SLH)-65