??
Choix du modèle CAO
hydraulic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Nomenclature
hydraulic clamping and braking element
BESTELLNUM
item number
KBH5501SS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
HDR
GROESSE
size
55
WAGENTYP
type of Carriage
HDR..V
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
70 mm
X
fastening surface/rail base without adapting plate
70.0 mm
T
thickness of distance plate
mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
13700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
38.00 mm
A
width
140 mm
B
length with seals
208.0 mm
BMAX
max. length
192.0 mm
G1
fastening screw thread
M14
H1
thread depth in the middle
13.5 mm
C
clearance
13.0 mm
E
casing height
57.0 mm
A1
fixing holes/width
116 mm
A2
fixing holes/width
mm
B2
fixing holes/length
95 mm
B3
fixing holes in the middle/length
95 mm
G
hydraulic connection
G1/8
G2
fixing holes
12.5 mm
G3
fortification fron beneath with
M12
G4
Durchmesser Schraubenkopf von unten
19.0
H2
thread depth outside the middle
18.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
16.0 mm
B1
length without seals
192.0
Classifications
CNS
Object Properties:
Order Number: KBH5501SS1-THKHDR-HDR..V-55