??
Selezione modello CAD
hydraulic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Lista materiale
hydraulic clamping and braking element
BESTELLNUM
item number
KBH5501PS1
ADAPTERPLA
item number distance plate
PKW55-7
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
SVR
GROESSE
size
55
WAGENTYP
type of Carriage
SVR..LCH
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
70 mm
X
fastening surface/rail base without adapting plate
63.0 mm
T
thickness of distance plate
7.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
10200 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from above
OW
Clamping width
53.00 mm
A
width
140 mm
B
length with seals
208.0 mm
BMAX
max. length
192.0 mm
G1
fastening screw thread
M14
H1
thread depth in the middle
13.7 mm
C
clearance
12.0 mm
E
casing height
51.0 mm
A1
fixing holes/width
116 mm
A2
fixing holes/width
mm
B2
fixing holes/length
95 mm
B3
fixing holes in the middle/length
95 mm
G
hydraulic connection
G1/8
G2
fixing holes
12.5 mm
G3
fortification fron beneath with
M12
G4
Durchmesser Schraubenkopf von unten
19.0
H2
thread depth outside the middle
16.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
16.0 mm
B1
length without seals
192.0
Classificazioni
CNS
Object Properties:
Order Number: KBH5501PS1-PKW55-7-THKSVR-SVR..LCH-55
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.