??
Selezione modello CAD
hydraulic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Lista materiale
hydraulic clamping and braking element
BESTELLNUM
item number
KBH4504BS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
NSK
SCHIENTYP
type of Rail
LH(L1H)
GROESSE
size
45
WAGENTYP
type of Carriage
LAH..GMZ
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
60 mm
X
fastening surface/rail base without adapting plate
60.0 mm
T
thickness of distance plate
mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
9900 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
45.00 mm
A
width
120 mm
B
length with seals
176.0 mm
BMAX
max. length
176.0 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
11.9 mm
C
clearance
10.0 mm
E
casing height
50.0 mm
A1
fixing holes/width
100 mm
A2
fixing holes/width
mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
80 mm
G
hydraulic connection
G1/8
G2
fixing holes
10.5 mm
G3
fortification fron beneath with
M10
G4
Durchmesser Schraubenkopf von unten
17.0
H2
thread depth outside the middle
15.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
15.0 mm
B1
length without seals
163.0
Classificazioni
CNS
Object Properties:
Order Number: KBH4504BS1A-NSKLH(L1H)-LAH..GMZ-45
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.