??
CAD模型选择
hydraulic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
明细表
hydraulic clamping and braking element
BESTELLNUM
item number
KBH4501BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
NRS
GROESSE
size
45
WAGENTYP
type of Carriage
NRS..R
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
52 mm
X
fastening surface/rail base without adapting plate
52.0 mm
T
thickness of distance plate
mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
7400 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from above
OW
Clamping width
45.00 mm
A
width
120 mm
B
length with seals
169.0 mm
BMAX
max. length
163.0 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
10.4 mm
C
clearance
10.0 mm
E
casing height
42.0 mm
A1
fixing holes/width
100 mm
A2
fixing holes/width
mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
80 mm
G
hydraulic connection
G1/8
G2
fixing holes
10.5 mm
G3
fortification fron beneath with
M10
G4
Durchmesser Schraubenkopf von unten
17.0
H2
thread depth outside the middle
15.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
12.0 mm
B1
length without seals
163.0
分类
CNS
Object Properties:
Order Number: KBH4501BS1-THKNRS-NRS..R-45
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.