??
Selezione modello CAD
hydraulic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Lista materiale
hydraulic clamping and braking element
BESTELLNUM
item number
KBH3512ES1A-A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
HIWIN
SCHIENTYP
type of Rail
HG(QH)
GROESSE
size
35
WAGENTYP
type of Carriage
QHW..HC
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
48 mm
X
fastening surface/rail base without adapting plate
48.0 mm
T
thickness of distance plate
mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
5700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
23.80 mm
A
width
100 mm
B
length with seals
139.9 mm
BMAX
max. length
139.9 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
6.4 mm
C
clearance
8.0 mm
E
casing height
40.0 mm
A1
fixing holes/width
82 mm
A2
fixing holes/width
mm
B2
fixing holes/length
62 mm
B3
fixing holes in the middle/length
52 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
12.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
12.0 mm
B1
length without seals
128.5
Classificazioni
CNS
Object Properties:
Order Number: KBH3512ES1A-A-HIWINHG(QH)-QHW..HC-35
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.