??
CAD模型选择
hydraulic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
明细表
hydraulic clamping and braking element
BESTELLNUM
item number
KBH3001AS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
HSR
GROESSE
size
30
WAGENTYP
type of Carriage
HSR..LAM
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
42 mm
X
fastening surface/rail base without adapting plate
42.0 mm
T
thickness of distance plate
mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
3000 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
18.60 mm
A
width
90 mm
B
length with seals
119.7 mm
BMAX
max. length
119.7 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
7.0 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
72 mm
A2
fixing holes/width
mm
B2
fixing holes/length
52 mm
B3
fixing holes in the middle/length
52 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
10.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
10.5 mm
B1
length without seals
111.5
分类
CNS
Object Properties:
Order Number: KBH3001AS1A-THKHSR-HSR..LAM-30
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.