??
CAD模型选择
hydraulic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
明细表
hydraulic clamping and braking element
BESTELLNUM
item number
KBH2504BS1A
ADAPTERPLA
item number distance plate
PKW25-4
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
NSK
SCHIENTYP
type of Rail
NH(N1H)
GROESSE
size
25
WAGENTYP
type of Carriage
NAH..EM
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
40 mm
X
fastening surface/rail base without adapting plate
36.0 mm
T
thickness of distance plate
4.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
2200 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
23.00 mm
A
width
70 mm
B
length with seals
103.6 mm
BMAX
max. length
103.6 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
5.8 mm
C
clearance
6.5 mm
E
casing height
29.5 mm
A1
fixing holes/width
57 mm
A2
fixing holes/width
mm
B2
fixing holes/length
45 mm
B3
fixing holes in the middle/length
45 mm
G
hydraulic connection
G1/8
G2
fixing holes
6.8 mm
G3
fortification fron beneath with
M6
G4
Durchmesser Schraubenkopf von unten
10.4
H2
thread depth outside the middle
9.0 mm
L1
hydraulic connection horizontal
10.0 mm
L2
hydraulic connection vertical
9.0 mm
B1
length without seals
分类
CNS
Object Properties:
Order Number: KBH2504BS1A-PKW25-4-NSKNH(N1H)-NAH..EM-25
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.