??
Choix du modèle CAO
hydraulic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Nomenclature
hydraulic clamping and braking element
BESTELLNUM
item number
KBH10001AS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
HSR
GROESSE
size
100
WAGENTYP
type of Carriage
HSR..HA
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
120 mm
X
fastening surface/rail base without adapting plate
120.0 mm
T
thickness of distance plate
mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
34000 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
75.00 mm
A
width
250 mm
B
length with seals
229.2 mm
BMAX
max. length
208.0 mm
G1
fastening screw thread
M20
H1
thread depth in the middle
17.5 mm
C
clearance
15.0 mm
E
casing height
105.0 mm
A1
fixing holes/width
200 mm
A2
fixing holes/width
mm
B2
fixing holes/length
150 mm
B3
fixing holes in the middle/length
150 mm
G
hydraulic connection
G1/4
G2
fixing holes
17.5 mm
G3
fortification fron beneath with
M16
G4
Durchmesser Schraubenkopf von unten
26.0
H2
thread depth outside the middle
30.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
B1
length without seals
208.0
Classifications
CNS
Object Properties:
Order Number: KBH10001AS1-THKHSR-HSR..HA-100