??
Selección de modelo CAD
HKR3000A manuel clamping
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
HKR manual clamping (for round-shaft guides) - with clampimg lever
Lista de materiales
HKR3000A manuel clamping
BESTELLNUM
item number clamping element
HKR3000A
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
size of shaft
30 mm
HALTEKRAFT
holding force
2000 N
HALTEMOMENT
static holding torque
30.0 N*m
RICHT
installation way
from above
OW
Clamping width
30 mm
E
casing height
43.0 mm
A
width
87.0 mm
B
casing length
58.0 mm
B1
fixing holes/length
10.0 mm
B2
clampimg lever axis/casing side back
35.0 mm
G1
fastening screw thread
M10
H
depth of fastening screw thread
16.0 mm
G2
fixing holes
8.6 mm
G4
Durchmesser Schraubenkopf von unten
13.5
X
shaft center / fixing surface
35.0 mm
ANZUGSMOMENT
fastening torque
12 Nm
H1
clampimg lever axis/casing bottom
28.5 mm
A1
mounting holes/width
68.0 mm
L
clampimg lever length
78.0 mm
A2
clampimg lever unreleased
46.5 mm
A3
clampimg lever released
50.5 mm
X1
ausgerastet plus
4.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HKR3000A