??
CAD model selection
HKR2500A manuel clamping
HELP_VARIABLE
Company
Zimmer Group
Description
HKR manual clamping (for round-shaft guides) - with clampimg lever
Bill of material
HKR2500A manuel clamping
BESTELLNUM
item number clamping element
HKR2500A
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
size of shaft
25 mm
HALTEKRAFT
holding force
1200 N
HALTEMOMENT
static holding torque
15.0 N*m
RICHT
installation way
from above
OW
Clamping width
25 mm
E
casing height
38.0 mm
A
width
78.0 mm
B
casing length
52.0 mm
B1
fixing holes/length
9.0 mm
B2
clampimg lever axis/casing side back
31.0 mm
G1
fastening screw thread
M10
H
depth of fastening screw thread
16.0 mm
G2
fixing holes
8.6 mm
G4
Durchmesser Schraubenkopf von unten
13.5
X
shaft center / fixing surface
30.0 mm
ANZUGSMOMENT
fastening torque
7 Nm
H1
clampimg lever axis/casing bottom
25.0 mm
A1
mounting holes/width
60.0 mm
L
clampimg lever length
63.0 mm
A2
clampimg lever unreleased
38.5 mm
A3
clampimg lever released
41.5 mm
X1
ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HKR2500A