??
CAD model selection
HKR2000A manuel clamping
HELP_VARIABLE
Company
Zimmer Group
Description
HKR manual clamping (for round-shaft guides) - with clampimg lever
Bill of material
HKR2000A manuel clamping
BESTELLNUM
item number clamping element
HKR2000A
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
size of shaft
20 mm
HALTEKRAFT
holding force
1200 N
HALTEMOMENT
static holding torque
12.0 N*m
RICHT
installation way
from above
OW
Clamping width
20 mm
E
casing height
32.0 mm
A
width
60.0 mm
B
casing length
44.0 mm
B1
fixing holes/length
6.5 mm
B2
clampimg lever axis/casing side back
26.0 mm
G1
fastening screw thread
M8
H
depth of fastening screw thread
14.0 mm
G2
fixing holes
6.8 mm
G4
Durchmesser Schraubenkopf von unten
10.4
X
shaft center / fixing surface
25.0 mm
ANZUGSMOMENT
fastening torque
7 Nm
H1
clampimg lever axis/casing bottom
21.5 mm
A1
mounting holes/width
45.0 mm
L
clampimg lever length
63.0 mm
A2
clampimg lever unreleased
38.5 mm
A3
clampimg lever released
41.5 mm
X1
ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HKR2000A