??
CAD model selection
HKR1600A manuel clamping
HELP_VARIABLE
Company
Zimmer Group
Description
HKR manual clamping (for round-shaft guides) - with clampimg lever
Bill of material
HKR1600A manuel clamping
BESTELLNUM
item number clamping element
HKR1600A
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
size of shaft
16 mm
HALTEKRAFT
holding force
1200 N
HALTEMOMENT
static holding torque
9.5 N*m
RICHT
installation way
from above
OW
Clamping width
16 mm
E
casing height
29.0 mm
A
width
53.0 mm
B
casing length
38.0 mm
B1
fixing holes/length
5.5 mm
B2
clampimg lever axis/casing side back
22.0 mm
G1
fastening screw thread
M6
H
depth of fastening screw thread
12.0 mm
G2
fixing holes
5.0 mm
G4
Durchmesser Schraubenkopf von unten
9.4
X
shaft center / fixing surface
22.0 mm
ANZUGSMOMENT
fastening torque
5 Nm
H1
clampimg lever axis/casing bottom
19.0 mm
A1
mounting holes/width
40.0 mm
L
clampimg lever length
44.0 mm
A2
clampimg lever unreleased
30.5 mm
A3
clampimg lever released
33.5 mm
X1
ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HKR1600A