??
Selezione modello CAD
HKR1200A manuel clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
HKR manual clamping (for round-shaft guides) - with clampimg lever
Lista materiale
HKR1200A manuel clamping
BESTELLNUM
item number clamping element
HKR1200A
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
size of shaft
12 mm
HALTEKRAFT
holding force
1200 N
HALTEMOMENT
static holding torque
7.0 N*m
RICHT
installation way
from above
OW
Clamping width
12 mm
E
casing height
24.0 mm
A
width
43.0 mm
B
casing length
32.0 mm
B1
fixing holes/length
4.5 mm
B2
clampimg lever axis/casing side back
18.5 mm
G1
fastening screw thread
M5
H
depth of fastening screw thread
10.0 mm
G2
fixing holes
4.2 mm
G4
Durchmesser Schraubenkopf von unten
7.4
X
shaft center / fixing surface
18.0 mm
ANZUGSMOMENT
fastening torque
5 Nm
H1
clampimg lever axis/casing bottom
16.0 mm
A1
mounting holes/width
32.0 mm
L
clampimg lever length
44.0 mm
A2
clampimg lever unreleased
30.5 mm
A3
clampimg lever released
33.5 mm
X1
ausgerastet plus
3.0 mm
Classificazioni
CNS
Object Properties:
Order Number: HKR1200A
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D