??
Selección de modelo CAD
Manuelles Klemmelement
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
HK manual clamping - with clampimg lever
Lista de materiales
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK6504F
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
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
mm
WAGENTYP
type of Carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
2000
RICHT
installation way
from front
OW
Clamping width
45.00 mm
OWM
Clamping width min.
36.00 mm
D
fastening surface/rail base
A
width
160.0 mm
B
length
64.0 mm
G
fastening screw thread
M16
H
depth of the fastening screw thread
20.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
66.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
22 Nm
B2
fixing holes position / length
14.5 mm
A1
fixing holes / width
35.0 mm
B1
fixing holes / length
35.0 mm
H1
clampimg lever axis/casing bottom
45.5 mm
L
clampimg lever length
95.0 mm
A3
clampimg lever unreleased
56.5 mm
A2
clampimg lever released
61.5 mm
X1
Hebel ausgerastet plus
5.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK6504F