??
Selezione modello CAD
Manuelles Klemmelement
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
HK manual clamping - with clampimg lever
Lista materiale
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK6501A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
SVS
GROESSE
size
65 mm
WAGENTYP
type of Carriage
SVS..LC
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
63.00 mm
OWM
Clamping width min.
55.00 mm
D
fastening surface/rail base
75.0
A
width
160.0 mm
B
length
64.0 mm
G
fastening screw thread
M16
H
depth of the fastening screw thread
20.0 mm
C
clearance
9.0 mm
X
fastening surface/rail base without adapting plate
75.0 mm
E
casing height
66.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
22 Nm
B2
fixing holes position / length
14.5 mm
A1
fixing holes / width
35.0 mm
B1
fixing holes / length
35.0 mm
H1
clampimg lever axis/casing bottom
45.5 mm
L
clampimg lever length
95.0 mm
A3
clampimg lever unreleased
56.5 mm
A2
clampimg lever released
61.5 mm
X1
Hebel ausgerastet plus
5.0 mm
Classificazioni
CNS
Object Properties:
Order Number: HK6501A-THKSVS-SVS..LC-65