??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
HK manual clamping - with clampimg lever
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK6501A
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
HIWIN
SCHIENTYP
type of Rail
CRG
GROESSE
size
65 mm
WAGENTYP
type of Carriage
CRGH..CA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
63.00 mm
OWM
Clamping width min.
55.00 mm
D
fastening surface/rail base
90.0
A
width
160.0 mm
B
length
64.0 mm
G
fastening screw thread
M16
H
depth of the fastening screw thread
20.0 mm
C
clearance
24.0 mm
X
fastening surface/rail base without adapting plate
90.0 mm
E
casing height
66.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
22 Nm
B2
fixing holes position / length
14.5 mm
A1
fixing holes / width
35.0 mm
B1
fixing holes / length
35.0 mm
H1
clampimg lever axis/casing bottom
45.5 mm
L
clampimg lever length
95.0 mm
A3
clampimg lever unreleased
56.5 mm
A2
clampimg lever released
61.5 mm
X1
Hebel ausgerastet plus
5.0 mm
Classifications
CNS
Object Properties:
Order Number: HK6501A-HIWINCRG-CRGH..CA-65