??
Selezione modello CAD
Manuelles Klemmelement
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
HK manual clamping - with clampimg lever
Lista materiale
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK5501A
ADAPTERPLA
item number distance plate
PHK55-4
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
Schneeberger
SCHIENTYP
type of Rail
AMSABS3B(MR)
GROESSE
size
55 mm
WAGENTYP
type of Carriage
AMSABS3BW..D
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
53.00 mm
OWM
Clamping width min.
45.70 mm
D
fastening surface/rail base
80.0
A
width
140.0 mm
B
length
49.0 mm
G
fastening screw thread
M14
H
depth of the fastening screw thread
14.0 mm
C
clearance
25.0 mm
X
fastening surface/rail base without adapting plate
76.0 mm
E
casing height
51.0 mm
T
thickness of distance plate
4.0 mm
ANZUGSMOMENT
fastening torque
22 Nm
B2
fixing holes position / length
9.5 mm
A1
fixing holes / width
30.0 mm
B1
fixing holes / length
30.0 mm
H1
clampimg lever axis/casing bottom
37.5 mm
L
clampimg lever length
95.0 mm
A3
clampimg lever unreleased
56.5 mm
A2
clampimg lever released
61.5 mm
X1
Hebel ausgerastet plus
5.0 mm
Classificazioni
CNS
Object Properties:
Order Number: HK5501A-PHK55-4-SchneebergerAMSABS3B(MR)-AMSABS3BW..D-55