HK5501A
ADAPTERPLA
item number distance plate
PHK55-4
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
NTN-SNR
SCHIENTYP
type of Rail
LGB
GROESSE
size
55 mm
WAGENTYP
type of Carriage
LGBXH..FL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
53.00 mm
OWM
Clamping width min.
45.70 mm
D
fastening surface/rail base
70.0
A
width
140.0 mm
B
length
49.0 mm
G
fastening screw thread
M14
H
depth of the fastening screw thread
14.0 mm
C
clearance
15.0 mm
X
fastening surface/rail base without adapting plate
66.0 mm
E
casing height
51.0 mm
T
thickness of distance plate
4.0 mm
ANZUGSMOMENT
fastening torque
22 Nm
B2
fixing holes position / length
9.5 mm
A1
fixing holes / width
30.0 mm
B1
fixing holes / length
30.0 mm
H1
clampimg lever axis/casing bottom
37.5 mm
L
clampimg lever length
95.0 mm
A3
clampimg lever unreleased
56.5 mm
A2
clampimg lever released
61.5 mm
X1
Hebel ausgerastet plus
5.0 mm
Classifications
CNS
Object Properties:
Order Number: HK5501A-PHK55-4-NTN-SNRLGB-LGBXH..FL-55