??
Choix du modèle CAO
Manuelles Klemmelement
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
HK manual clamping - with clampimg lever
Nomenclature
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK4505KR
ADAPTERPLA
item number distance plate
PHK45-2
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
HDR
GROESSE
size
45 mm
WAGENTYP
type of Carriage
HDR..C
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from front
OW
Clamping width
32.00 mm
OWM
Clamping width min.
25.00 mm
D
fastening surface/rail base
60.0
A
width
120.0 mm
B
length
44.0 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
14.0 mm
C
clearance
14.0 mm
X
fastening surface/rail base without adapting plate
58.0 mm
E
casing height
44.0 mm
T
thickness of distance plate
2.0 mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
9.0 mm
A1
fixing holes / width
26.0 mm
B1
fixing holes / length
26.0 mm
H1
clampimg lever axis/casing bottom
32.6 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Classifications
CNS
Object Properties:
Order Number: HK4505KR-PHK45-2-THKHDR-HDR..C-45