HK4501A
ADAPTERPLA
item number distance plate
PHK45-18
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
THK
SCHIENTYP
type of Rail
SVR
GROESSE
size
45 mm
WAGENTYP
type of Carriage
SVR..LRH
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
45.60 mm
OWM
Clamping width min.
38.80 mm
D
fastening surface/rail base
70.0
A
width
120.0 mm
B
length
44.0 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
14.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
52.0 mm
E
casing height
44.0 mm
T
thickness of distance plate
18.0 mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
9.0 mm
A1
fixing holes / width
26.0 mm
B1
fixing holes / length
26.0 mm
H1
clampimg lever axis/casing bottom
32.6 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK4501A-PHK45-18-THKSVR-SVR..LRH-45