HK4501A
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
TBI
SCHIENTYP
type of Rail
TR
GROESSE
size
45 mm
WAGENTYP
type of Carriage
H-FL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
45.60 mm
OWM
Clamping width min.
38.80 mm
D
fastening surface/rail base
60.0
A
width
120.0 mm
B
length
44.0 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
14.0 mm
C
clearance
16.0 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
44.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
9.0 mm
A1
fixing holes / width
26.0 mm
B1
fixing holes / length
26.0 mm
H1
clampimg lever axis/casing bottom
32.6 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK4501A-TBITR-H-FL-45