HK3505KR
ADAPTERPLA
item number distance plate
PMK35-1
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
THK
SCHIENTYP
type of Rail
HDR
GROESSE
size
35 mm
WAGENTYP
type of Carriage
HDR..V
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from front
OW
Clamping width
24.00 mm
OWM
Clamping width min.
21.00 mm
D
fastening surface/rail base
48.0
A
width
100.0 mm
B
length
39.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
C
clearance
10.0 mm
X
fastening surface/rail base without adapting plate
47.0 mm
E
casing height
37.0 mm
T
thickness of distance plate
1.0 mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
7.5 mm
A1
fixing holes / width
24.0 mm
B1
fixing holes / length
24.0 mm
H1
clampimg lever axis/casing bottom
31.0 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Classifications
CNS
Object Properties:
Order Number: HK3505KR-PMK35-1-THKHDR-HDR..V-35