HK3505KB
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
Bosch Rexroth
SCHIENTYP
type of Rail
R16..(ball wide)
GROESSE
size
35 mm
WAGENTYP
type of Carriage
R1671 (BNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from front
OW
Clamping width
79.50 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
50.0
A
width
145.0 mm
B
length
39.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
11.0 mm
C
clearance
11.0 mm
X
fastening surface/rail base without adapting plate
50.0 mm
E
casing height
39.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
9.5 mm
A1
fixing holes / width
60.0 mm
B1
fixing holes / length
20.0 mm
H1
clampimg lever axis/casing bottom
26.9 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK3505KB-Bosch RexrothR167..(Kugel breit)-R1671 (BNS)-35