HK3501B
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
HIWIN
SCHIENTYP
type of Rail
WE(QW)
GROESSE
size
35 mm
WAGENTYP
type of Carriage
WEW..CC
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
69.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
35.0
A
width
135.0 mm
B
length
39.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
35.0 mm
E
casing height
31.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
9.5 mm
A1
fixing holes / width
50.0 mm
B1
fixing holes / length
20.0 mm
H1
clampimg lever axis/casing bottom
20.5 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Classifications
CNS
Object Properties:
Order Number: HK3501B-HIWINWE(QW)-WEW..CC-35