??
Selezione modello CAD
Manuelles Klemmelement
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
HK manual clamping - with clampimg lever
Lista materiale
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK3501A
ADAPTERPLA
item number distance plate
PMK35-4
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
Thomson
SCHIENTYP
type of Rail
421
GROESSE
size
35 mm
WAGENTYP
type of Carriage
411..G
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
34.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
48.0
A
width
100.0 mm
B
length
39.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
C
clearance
7.0 mm
X
fastening surface/rail base without adapting plate
44.0 mm
E
casing height
37.0 mm
T
thickness of distance plate
4.0 mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
7.5 mm
A1
fixing holes / width
24.0 mm
B1
fixing holes / length
24.0 mm
H1
clampimg lever axis/casing bottom
27.0 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Classificazioni
CNS
Object Properties:
Order Number: HK3501A-PMK35-4-Thomson421-411..G-35