HK3501A
ADAPTERPLA
item number distance plate
PMK35-4
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
TBI
SCHIENTYP
type of Rail
TR
GROESSE
size
35 mm
WAGENTYP
type of Carriage
H-FL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
34.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
48.0
A
width
100.0 mm
B
length
39.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
C
clearance
7.0 mm
X
fastening surface/rail base without adapting plate
44.0 mm
E
casing height
37.0 mm
T
thickness of distance plate
4.0 mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
7.5 mm
A1
fixing holes / width
24.0 mm
B1
fixing holes / length
24.0 mm
H1
clampimg lever axis/casing bottom
27.0 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Classifications
CNS
Object Properties:
Order Number: HK3501A-PMK35-4-TBITR-H-FL-35