??
Selección de modelo CAD
Manuelles Klemmelement
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
HK manual clamping - with clampimg lever
Lista de materiales
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK3501A
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
WON ST
SCHIENTYP
type of Rail
H
GROESSE
size
35 mm
WAGENTYP
type of Carriage
FN
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
34.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
48.0
A
width
100.0 mm
B
length
39.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
C
clearance
11.0 mm
X
fastening surface/rail base without adapting plate
48.0 mm
E
casing height
37.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
7.5 mm
A1
fixing holes / width
24.0 mm
B1
fixing holes / length
24.0 mm
H1
clampimg lever axis/casing bottom
27.0 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK3501A-WON STH-FN-35