HK3011A
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
IGUS
SCHIENTYP
type of Rail
TS-01
GROESSE
size
30 mm
WAGENTYP
type of Carriage
TWA-01
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
800
RICHT
installation way
from above
OW
Clamping width
40.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
42.0
A
width
90.0 mm
B
length
38.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
C
clearance
6.5 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
35.5 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
12 Nm
B2
fixing holes position / length
9.0 mm
A1
fixing holes / width
20.0 mm
B1
fixing holes / length
20.0 mm
H1
clampimg lever axis/casing bottom
25.9 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK3011A-IGUSTS-01-TWA-01-30