??
Selezione modello CAD
Manuelles Klemmelement
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
HK manual clamping - with clampimg lever
Lista materiale
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK3005KR
ADAPTERPLA
item number distance plate
PHK30-5
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
SRG
GROESSE
size
30 mm
WAGENTYP
type of Carriage
SRG..LR
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2000
RICHT
installation way
from front
OW
Clamping width
18.60 mm
OWM
Clamping width min.
16.00 mm
D
fastening surface/rail base
45.0
A
width
90.0 mm
B
length
39.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
40.0 mm
E
casing height
32.0 mm
T
thickness of distance plate
5.0 mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
8.5 mm
A1
fixing holes / width
22.0 mm
B1
fixing holes / length
22.0 mm
H1
clampimg lever axis/casing bottom
23.6 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Classificazioni
CNS
Object Properties:
Order Number: HK3005KR-PHK30-5-THKSRG-SRG..LR-30
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.