HK3002KB
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
2000
RICHT
installation way
from above
OW
Clamping width
78.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
A
width
140.0 mm
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
15 Nm
B2
fixing holes position / length
8.5 mm
A1
fixing holes / width
22.0 mm
B1
fixing holes / length
22.0 mm
H1
clampimg lever axis/casing bottom
20.5 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK3002KB