??
Selezione modello CAD
Manuelles Klemmelement
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
HK manual clamping - with clampimg lever
Lista materiale
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK3002K
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
mm
WAGENTYP
type of Carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
28.00 mm
OWM
Clamping width min.
23.20 mm
D
fastening surface/rail base
A
width
90.0 mm
B
length
39.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
32.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
8.5 mm
A1
fixing holes / width
22.0 mm
B1
fixing holes / length
22.0 mm
H1
clampimg lever axis/casing bottom
23.6 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Classificazioni
CNS
Object Properties:
Order Number: HK3002K