??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
HK manual clamping - with clampimg lever
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK3001A
ADAPTERPLA
item number distance plate
PHK30-4
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
NSK
SCHIENTYP
type of Rail
NS(N1S)
GROESSE
size
30 mm
WAGENTYP
type of Carriage
NAS..AL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
29.40 mm
OWM
Clamping width min.
28.00 mm
D
fastening surface/rail base
42.0
A
width
90.0 mm
B
length
39.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
C
clearance
6.0 mm
X
fastening surface/rail base without adapting plate
38.0 mm
E
casing height
32.0 mm
T
thickness of distance plate
4.0 mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
8.5 mm
A1
fixing holes / width
22.0 mm
B1
fixing holes / length
22.0 mm
H1
clampimg lever axis/casing bottom
23.6 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Classifications
CNS
Object Properties:
Order Number: HK3001A-PHK30-4-NSKNS(N1S)-NAS..AL-30