HK3001A
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
MISUMI
SCHIENTYP
type of Rail
SR
GROESSE
size
30(42) mm
WAGENTYP
type of Carriage
SXRB
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
29.40 mm
OWM
Clamping width min.
28.00 mm
D
fastening surface/rail base
42.0
A
width
90.0 mm
B
length
39.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
C
clearance
10.0 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
32.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
8.5 mm
A1
fixing holes / width
22.0 mm
B1
fixing holes / length
22.0 mm
H1
clampimg lever axis/casing bottom
23.6 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK3001A-MISUMISR-SXRB-30(42)