HK2511A
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
IGUS
SCHIENTYP
type of Rail
TS-01
GROESSE
size
25 mm
WAGENTYP
type of Carriage
TW-03
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
500
RICHT
installation way
from above
OW
Clamping width
34.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
36.0
A
width
70.0 mm
B
length
35.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
36.0 mm
E
casing height
31.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
10 Nm
B2
fixing holes position / length
7.5 mm
A1
fixing holes / width
20.0 mm
B1
fixing holes / length
20.0 mm
H1
clampimg lever axis/casing bottom
21.2 mm
L
clampimg lever length
63.0 mm
A3
clampimg lever unreleased
38.5 mm
A2
clampimg lever released
41.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK2511A-IGUSTS-01-TW-03-25