HK2505KN
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
Bosch Rexroth
SCHIENTYP
type of Rail
R16..(ball)
GROESSE
size
25 mm
WAGENTYP
type of Carriage
R1693 (FNN)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
750
RICHT
installation way
from above
OW
Clamping width
19.80 mm
OWM
Clamping width min.
18.60 mm
D
fastening surface/rail base
33.0
A
width
42.0 mm
B
length
24.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
5.0 mm
C
clearance
15.0 mm
X
fastening surface/rail base without adapting plate
33.0 mm
E
casing height
18.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
4 Nm
B2
fixing holes position / length
4.5 mm
A1
fixing holes / width
15.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
14.3 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.5 mm
A2
clampimg lever released
33.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HK2505KN-Bosch RexrothR16..(Kugel)-R1693 (FNN)-25