??
Choix du modèle CAO
Manuelles Klemmelement
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
HK manual clamping - with clampimg lever
Nomenclature
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2505F
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R20..(ball resist)
GROESSE
size
25 mm
WAGENTYP
type of Carriage
R2032
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
330
RICHT
installation way
from front
OW
Clamping width
0.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
36.0
A
width
48.0 mm
B
length
30.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
7.0 mm
C
clearance
7.0 mm
X
fastening surface/rail base without adapting plate
36.0 mm
E
casing height
29.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
3 Nm
B2
fixing holes position / length
7.5 mm
A1
fixing holes / width
15.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
19.6 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
29.8 mm
A2
clampimg lever released
33.3 mm
X1
Hebel ausgerastet plus
3.5 mm
Classifications
CNS
Object Properties:
Order Number: HK2505F-Bosch RexrothR20..(Kugel Resist)-R2032-25