??
Selezione modello CAD
Manuelles Klemmelement
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
HK manual clamping - with clampimg lever
Lista materiale
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2501A
ADAPTERPLA
item number distance plate
PHK25-4
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
Rodriguez
SCHIENTYP
type of Rail
BR
GROESSE
size
25 mm
WAGENTYP
type of Carriage
BRH..BL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from above
OW
Clamping width
25.00 mm
OWM
Clamping width min.
19.70 mm
D
fastening surface/rail base
40.0
A
width
70.0 mm
B
length
30.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
C
clearance
13.0 mm
X
fastening surface/rail base without adapting plate
36.0 mm
E
casing height
23.0 mm
T
thickness of distance plate
4.0 mm
ANZUGSMOMENT
fastening torque
7 Nm
B2
fixing holes position / length
5.0 mm
A1
fixing holes / width
20.0 mm
B1
fixing holes / length
20.0 mm
H1
clampimg lever axis/casing bottom
16.2 mm
L
clampimg lever length
63.0 mm
A3
clampimg lever unreleased
40.6 mm
A2
clampimg lever released
43.6 mm
X1
Hebel ausgerastet plus
3.0 mm
Classificazioni
CNS
Object Properties:
Order Number: HK2501A-PHK25-4-RodriguezBR-BRH..BL-25