??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
HK manual clamping - with clampimg lever
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2501A
ADAPTERPLA
item number distance plate
PHK25-4
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
IKO
SCHIENTYP
type of Rail
LWH(MH)
GROESSE
size
25 mm
WAGENTYP
type of Carriage
LWHD..M
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1200
RICHT
installation way
from above
OW
Clamping width
25.00 mm
OWM
Clamping width min.
19.70 mm
D
fastening surface/rail base
40.0
A
width
70.0 mm
B
length
30.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
C
clearance
13.0 mm
X
fastening surface/rail base without adapting plate
36.0 mm
E
casing height
23.0 mm
T
thickness of distance plate
4.0 mm
ANZUGSMOMENT
fastening torque
7 Nm
B2
fixing holes position / length
5.0 mm
A1
fixing holes / width
20.0 mm
B1
fixing holes / length
20.0 mm
H1
clampimg lever axis/casing bottom
16.2 mm
L
clampimg lever length
63.0 mm
A3
clampimg lever unreleased
40.6 mm
A2
clampimg lever released
43.6 mm
X1
Hebel ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HK2501A-PHK25-4-IKOLWH(MH)-LWHD..M-25