HK2501A
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
HIWIN
SCHIENTYP
type of Rail
HG(QH)
GROESSE
size
25 mm
WAGENTYP
type of Carriage
HGL..CA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from above
OW
Clamping width
25.00 mm
OWM
Clamping width min.
19.70 mm
D
fastening surface/rail base
36.0
A
width
70.0 mm
B
length
30.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
C
clearance
13.0 mm
X
fastening surface/rail base without adapting plate
36.0 mm
E
casing height
23.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
7 Nm
B2
fixing holes position / length
5.0 mm
A1
fixing holes / width
20.0 mm
B1
fixing holes / length
20.0 mm
H1
clampimg lever axis/casing bottom
16.2 mm
L
clampimg lever length
63.0 mm
A3
clampimg lever unreleased
40.6 mm
A2
clampimg lever released
43.6 mm
X1
Hebel ausgerastet plus
3.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK2501A-HIWINHG(QH)-HGL..CA-25